TeSys SK Relays
This two pole relay is the smallest IEC Type relay on the market.
This two pole relay is the smallest IEC Type relay on the market. It is approved for use around the world. SK-Line relays are usually mounted on 35mm DIN 3 track. The fixed contacts in this relay have a NEMA A600 rating and a limited DC rating, in addition to the standard IEC ratings, making it suitable for use in most any AC control circuit and some DC control circuits. An adder deck can be added to the basic two pole AC relay to make it a 4 pole relay (CA2SK20 only).
Key Features
- Smallest IEC type relay on the market
- DIN rail or panel mountable
- NEMA A600 contact ratings
- Adder decks can be added to make up to 4 pole relay (CA2SK20 only)
Applications
- Bottling
- Control and Monitoring
- HVAC
- Crane & Hoist
- Automotive
- Conveyance Lines
- Food & Beverage
- Industrial Markets
- Assembly Lines
For a complete listing of documentation for this product, please consult the Technical Library.