TeSys K-Line Relays

These 600 volt relays are approved for use around the world.

These 600 volt relays are approved for use around the world. K-Line relays are usually mounted on 35mm DIN 3 track, but can also be mounted directly to a panel. One version of this relay can be printed circuit board mounted. A low power consumption version of this relay is available for use with low level DC signals from a computer or a PLC. The fixed contacts in these relays have a NEMA A600 and Q600 ratings, in addition to the standard IEC ratings, making them suitable for use in most any control circuit. Adder decks can be added to a basic four pole relay to make it up to a 8 pole relay. The serrated silver-nickel contacts with wiping action provide excellent reliability in 12 or 24 volt control circuits. An electronic timer attachment is available for this relay.

Key Features

  • DIN rail or panel mountable
  • Printed circuit board model available
  • Low power consumption version available for use with low level DC signals
  • NEMA A600 and Q600 contact ratings
  • Adder decks can be added to make up to 8 pole relay
  • The serrated silver-nickel contacts with wiping action provide excellent reliability
  • Electronic timer attachment available.

Applications

  • Material Handling
  • HVAC
  • Packaging
  • Car Washes
  • Oil & Gas
  • Crane & Hoist
  • Harsh Environment
  • Automotive
  • Conveyance Lines
  • Complex and Special Machines
  • Pharmaceutical