General Purpose Relays
Square D® general purpose relays are suited for use as logic elements and power switching output devices.
8501 R
Square D® 8501 R relays are suited for use as logic elements and power switching output devices. The short stroke motion of the armature provides long mechanical life required for high speed operation of control systems. Different contact compositions allow these relays to be used in a variety of applications. Fine silver (gold flashed) and bifurcated crossbar (gold overlay silver) are suitable for high contact reliability and low level switching requirements. Silver cadmium oxide is best suited for inductive loads. Hermetically sealed relays can be used in adverse environments.
- 1, 3, or 5 Ampere Versions
- Horsepower Rated
- 4PDT
- AC or DC Operation
- Complete Socket Line
- Manual Operator/ Pilot Light Options
8501 Type K
Square D® 8501 K relays are designed for multi-pole switching applications at 240 volts or lower. These relays have industry standard wiring and pin configurations that allow their use as replacements for many similar relays without wiring or hardware modifications.10 or 15 Ampere Versions
- Horsepower Rated
- DPDT or 3PDT
- DPDT Latching Relay
- Manual Operator/ Red Pilot Light Options
- AC or DC Operatio
8501 NR Sockets
Square D® 8501 NR sockets are designed for use with plug-in 8501 K and Type R relays, 8430 MPS phase failure relays and 9050 JCK timers. The 8501 NR45 screw terminal sockets have pressure wire clamps that accept 1 or 2 #16-22 wires. All other sockets have pressure clamps that will accept 1 or 2 #12-22 wires. The recommended tightening torque for all terminals is 7-8 lb-in.
- All Devices Stocked in Central Warehouse
- DIN Track Mount or Direct Panel Mount
- Tubular Sockets available in Easy-to-Wire Single Tier or Space-Saving Double Tier Versions
Applications
- Construction
- Bottling
- Control and Monitoring
- Crane & Hoist
- Automotive
- Food & Beverage
- Industrial Markets
- Assembly Lines
For a complete listing of documentation for this product, please consult the Technical Library.
drawings |
|
| IEC Electronic Timer(Multifunction) | E0703501-01 |