Relays and Timers
-
- Zelio Plug-In Relays
Designed for the adaptation, amplification, multiplication and processing of information in automated system.
-
- Zelio Solid State Relays
Zelio solid state relays incorporate Silicon-Controlled Rectifier (SCR) outputs to reliably switch inductive loads.
-
- Zelio Multi-Voltage Timers
Zelio multi-voltage timers provide timing functionality from 50 ms to 300 hours. Multifunction timers are available.
-
- Square D 9050JCK Plug-In Timer
This very complete line of plug-in timers includes the right timer for your application.
-
- Zelio Logic Smart Relay
Designed to accept and control outputs just like a relay. Features dual language capability, using either Function Block Diagram or Ladder Logic Programming
-
- Zelio Counters
A comprehensive offer of totalizing and hour counters
- Zelio Measurement Relays
-
- Temperature Controllers
A key component for a temperature regulation solution
-
- Voltage Control Relays
The power supply fault prevention solution
-
- Temperature Control Relays
The temperature control solution conforming to EN81
-
- Pump Control Relays
The pump management and monitoring solution
-
- Phase Control Relays
The motor fault prevention solution
-
- Level Control Relays
The filling, draining and monitoring solution
-
- Current Control Relays
The load fault prevention solution
-
- Speed Control Relays
The operating rate monitoring solution
-
- Frequency Control Relays
The network frequency fault prevention solution
-
- Legacy relays
These products will be obsolete as of 12/31/08
-
- Zelio Analog Interface Modules
Works with most common applications and ensures simple installation
- IEC Relays
-
- TeSys SK Relays
This two pole relay is the smallest IEC Type relay on the market.
-
- TeSys K-Line Relays
These 600 volt relays are approved for use around the world.
-
- TeSys D-Line Relays
The fixed contacts in these relays have a NEMA A600 and Q600 ratings, in addition to the standard IEC ratings
-
- General Purpose Relays
Square D® general purpose relays are suited for use as logic elements and power switching output devices.
- More Results:
-
- 1
- 2