30mm Push Buttons
Harmony™ Types K and SK Push Buttons offer interchangeable color inserts, contact blocks and light modules for flexibility and reduced inventory.
Harmony 9001K and 9001SK push buttons, pilot lights, selector switches and joystick operators are heavy-duty products for heavy-duty applications. Light modules and contact blocks are interchangeable to reduce inventory. Contact blocks can be mounted side-by-side and/or stacked to minimize enclosure space requirements.
- 9001K operators are rugged and chrome-plated for most installations.
- 9001SK operators are black plastic for corrosion-resistant applications.
- 9001KX include square heads and provide multifunction operation.
| New 30mm e-Stop turn-to-release push button! Click to view the video. |
Product Features and Benefits
- Heavy duty, oil tight, dust tight, and water tight without boots.
- Rated UL types 4 and 13
- Universal color caps reduce inventory and provide more flexibility
- FINGERSAFE contact blocks and light modules for improved safety
- Color coded contact blocks fo ease of use and troubleshooting
- Single screw mounting of contact blocks for quick installation
- Meets many OEM and user specifications
- Wide variety of operating heads
- CE Declaration of Conformity
Click here to view the 30mm Push Button Product Configurator.
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| 22mm and 30mm Push Button Selection Guide | 9001BR9401 |
Catalogs |
|
| 9001 tipo K/SK, Unidades de control y señalización de 30 mm de dia., Harmony® estilo 9 | 9001CT0402 |
| 9001 Type K/SK Control and Signalling Units, 30 mm | 9001CT0401 |
| Harmony 9001K/SK/KX 30 mm push buttons - Catalog 2011 | 9001CT1103 |
| Harmony control stations and enclosures - Catalog 2011 | 9001CT1104 |
| Push Button and Operator Interface Specifiers Guide | 9001CT0001 |
Data Bulletins |
|
| 9001K 30 mm Push Buttons Competitive Comparison | 9001PD9603 |
Handouts |
|
| 30 mm Chrome Heavy-Duty Push Buttons, Selector Switches and Pilot Lights | 9001HO0804 |
| 30mm Plastic Corrosion-Resistant Push Buttons, Selector Switches and Pilot Lights | 9001HO0805 |
