16mm Push Buttons
Harmony™ XB6 16mm Push Buttons, selector switches and pilot lights with plastic bezel are intended for machine adjustment and set-up applications, such as conveyor systems and measuring equipment.
Harmony XB6 16mm Push Buttons, selector switches and pilot lights with plastic bezel are intended for machine adjustment and set-up applications, such as conveyor systems and measuring equipment.
Product Features and Benefits
- Contact blocks rated B300/R300 (5 amp, 300V)
- XB6 offers pins connectors for printed circuits, or quick connectors
- Circular, square and rectangular head shapes
- Labeling software available for custom marking
- Contact block incorporate slow break contacts with positive opening operation
- Change of state indication by tactile feedback on the push and audible "click"
- CE Declaration of Conformity
- 120V Protected LED Light Modules
Click here to view the 16mm Push Button Product Configurator.
Applications
- Material Handling
- HVAC
- Crane & Hoist
- Food & Beverage
- Applications
For a complete listing of documentation for this product, please consult the Technical Library.
Catalogs |
|
| Harmony XB6/ZB6 16 mm push buttons - Catalog 2011 | 9001CT1102 |
| MachineStruxure Automation Solutions for industrial machines - Catalog 2011 | MKTED211041EN-US |
| Push Button and Operator Interface Specifiers Guide | 9001CT0001 |
Handouts |
|
| 16 mm Plastic Push Buttons, Selector Switches and Pilot Lights | 9001HO0808 |
urlsThe links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America |
|
| XB6 16 mm Push Buttons Catalog Pages | |
