Phaseo Universal Line
The Universal range of Phaseo power supplies covers power ratings from 72 to 960W at 24Vdc and adapts to the majority of power distribution systems used throughout the world.
These switch mode power supplies are designed to provide the dc voltage necessary for most circuits.
Key Features
- Reduced weight
- Integrated overload, short circuit, and over and under voltage protection
- Output voltage stability of 1% to 3% max
- Output voltage is adjustable from: 24Vdc device - 24 to 28.8 Vdc
- Terminals will accept stranded or solid wire
- LED indication of input and output voltage
- Mount on 35mm DIN rail
- Automatic or manual restart
- All Universal power supplies have Power Factor Correction (PFC) and meet the European standard (EN61000-3-2) concerning anti-harmonic pollution.
- Power reserve of +50% when required
- CE Declaration of Conformity
- UL Listed – U.S.
- UL Listed – Canada
- CSA Approved – U.S.
- CSA Approved – Canada
- Semi F47 compliant. (See certificate under Documents and Downloads tab.)
- RoHS Certificate of Compliance
Single Phase version:
- Input: 100 – 120 / 200 – 500Vac
- Four single-phase versions:
- 3A @ 24Vdc output
- 5A @ 24Vdc output
- 10A @ 24Vdc output
- 20A @ 24Vdc output
Three Phase version:
- 380 – 500Vac
- Two three-phase versions:
- 20A @ 24Vdc output
- 40A @ 24Vdc output
Interactive Demo
The new Power Supply Interactive Demo is designed to show customers how Schneider Electric power supplies and accessories can help solve common power supply issues such as voltage sag, load spike (high inrush), power supply failure and incoming power supply failure. Click here to access.
Applications
- Bottling
- Material Handling
- Control and Monitoring
- Packaging
- Discrete Manufacturing
- Conveyance Lines
- Food & Beverage
- Industrial Markets
- Building Automation
- Pharmaceutical
For a complete listing of documentation for this product, please consult the Technical Library.