Phaseo Universal Function Modules

Function Modules are for use with the Universal line of single and three-phase power supplies.  Phaseo function modules include a Redundancy Module, Buffer Module, Uninterruptible Power Supply (UPS) System, and DC-to-DC Converters

 

Function Modules for use with Universal line of single and three phase power supplies

Uninterruptable Power Supply (UPS) System

  • The UPS System is a combination of a universal power supply, a battery check module and a battery.
  • Enables output voltage backup in case of losses of up to several hours
  • The battery control module should be associated with a battery according to backup time required
  • View the video

Redundancy Module

  • Automatic switching without interrupts between power supplies: In case of failure of one unit, or in case of network loss if power supplies are connected to different networks

Buffer Module

  • Enables output voltage backup in case of outages of up to 100 ms for current consumption of 40A (up to 4s for 0.8A)

Converter Modules

  • Convert 24 Vdc output voltage to 5 to 15 Vdc voltage

Interactive Demo
The new Power Supply Interactive Demo is designed to show customers how Schneider Electric power supplies and accessories can help solve common power supply issues such as voltage sag, load spike (high inrush), power supply failure and incoming power supply failure. Click here to access.

Applications

  • Bottling
  • Material Handling
  • Packaging
  • Discrete Manufacturing
  • Conveyance Lines
  • Food & Beverage
  • Complex and Special Machines
  • Assembly Lines
  • Pharmaceutical