Phaseo Optimum Line

The Phaseo Optimum range is the low-cost solution for applications supplied at 12, 24, or 48 Vdc and requiring currents between 3 and 5 A.

These single phase switch mode power supplies are designed to provide the dc voltage necessary for most simple circuits.

Key Features

  • Reduced weight
  • Wide range of permitted input voltages without any adjustments
  • 100 - 240Vac
  • Integrated overload, short circuit, and over and under voltage protection
  • Output voltage stability of 3% max
  • Output voltage is adjustable from:
    • 12Vdc device - 12 to 14.4 Vdc
    • 24Vdc device - 24 to 28.8 Vdc
    • 48Vdc device - 48 to 57.6 Vdc
  • Terminals will accept stranded or solid wire
  • LED indication of input and output voltage
  • Will mount on 35mm DIN rail
  • Two versions with Power Factor Correction (PFC) meet the European standard (EN61000-3-2) concerning anti-harmonic pollution:
    • 5A @ 12Vdc output
    • 3A @ 48Vdc output
  • CE Declaration of Conformity
  • UL Listed – U.S.
  • UL Listed – Canada
  • Semi F47 compliant. (See certificate under Documents and Downloads tab.)

Applications

  • Bottling
  • Material Handling
  • Control and Monitoring
  • Manufacturing
  • Discrete Manufacturing
  • Conveyance Lines
  • Food & Beverage
  • Industrial Markets
  • Assembly Lines