Phaseo Modular Line

The Phaseo Modular range meets the needs of simple automation systems with power ratings from 7 to 60W and output voltages of 5 Vdc, 12 Vdc, or 24 Vdc.

These single phase switch mode power supplies are designed to provide the dc voltage necessary for most simple circuits.

Key Features

  • Very light weight
  • Wide range of permitted input voltages without any adjustments
  • 100 - 240Vac
  • Integrated overload, short circuit, and over and under voltage protection
  • Output voltage stability of 3% max
  • Output voltage is adjustable from:
    • 12Vdc device – 11.4 to 15Vdc
    • 5Vdc device – 4.75 to 6.25Vdc
    • 24Vdc device – 22.8 to 28.8Vdc
  • Terminals will accept stranded or solid wire
  • LED indication of output voltage
  • Will mount on 35mm DIN rail. Can be mounted directly to a panel with retractable mounting feet
  • Six versions are available:
    • 0.3A @ 24Vdc output
    • 0.6A @ 24Vdc output
    • 1.2A @ 24Vdc output
    • 2.5A @ 24Vdc output
    • 4A @ 5Vdc output
    • 2A @ 12Vdc output
  • UL Listed – U.S.
  • UL Listed – Canada
  • CSA Approved – U.S.
  • CSA Approved – Canada
  • Semi F47 compliant. (See certificate under Documents and Downloads tab)
  • RoHS Certificate of Compliance 

Applications

  • Bottling
  • Control and Monitoring
  • Car Washes
  • Discrete Manufacturing
  • Automotive
  • Conveyance Lines
  • Food & Beverage
  • Pharmaceutical