Dedicated Line

The Dedicated line selection ranges from 2.5 to 10A for simple, dedicated commercial applications.

 ABL1REM single phase regulated switch mode power supply offers single phase power, with or without anti-harmonic distortion filtering, and switch mode technology.

Key Features

  • Lightweight compared to competition
  • Two reversible mounting brackets to fit the entire range
  • Can be panel mounted.
  • Wide range of permitted input voltages without any adjustment:
    • 100 - 240 Vac (60 and 100W)
    • 100 - 120 / 200 - 240 Vac (for 150 and 240W)
    • 120 - 370 Vdc or 180 - 370 Vdc (not indicated on product)
  • Anti-harmonic distortion input filtering (ABL1RPM versions)
  • Output voltage is adjustable from 21.6 to 26.4 Vdc
  • Built-in thermal overload and short-circuit protection
  • LED indication of output voltage
  • UL, CSA, and CE approvals
  • Compatible with many Telemecanique® products requiring 24 Vdc

Applications

  • Material Handling
  • Control and Monitoring
  • Packaging
  • Manufacturing
  • Automotive
  • Complex and Special Machines
  • Industrial Markets
  • Assembly Lines