ReactiVar Standard Automatic Power Factor Capacitor Banks
Reactive power compensation for variable load.
If your plant loading is constantly changing, resulting in the need for varying amounts of reactive power, a centralized power factor correction method is a more effective and economical method to bring the power factor up to the target. The ReactiVar® AV4000 and AV5000 standard automatic power factor correction banks are designed for the electrical distribution network with little or no harmonic contents -- TDD (Total Demand Distortion in current) < 5% and THD(V) (Total Harmonic Distortion in voltage) < 3%.
An advanced microprocessor-based reactive power controller measures plant power factor via a single remote current transformer (included), and switches capacitor modules in and out of service to maintain a user-selected target power factor.
Sizing Tool: Power Factor Table Calculator
For medium voltage application, go to: ReactiVar Medium Voltage Automatic Power Factor Capacitor Banks
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| ReactiVar Low Voltage Capacitor Banks | 5860BR0901 |
Handouts |
|
| Class 5830 Reactivar Power Factor Capacitors AV4000/AV5000 Standard Automatic Banks | 5830BR0701 |
| ReactiVar Low Voltage Automatic Capacitor Banks | 5830HO0701 |
| Tired of Utilities Charging a Penalty for Poor Power Factor Ratings? | 5810HO0902 |
Instruction Bulletins |
|
| REACTIVAR Automatic Power Factor Correction Systems Models: AV4000, AV5000, AV6000, AV7000 | D5830IM9801EP |
| ReactiVar® Low Voltage Automatic Capacitor Banks | 5830IB0901 |