ReactiVar Passive Harmonic Filter Systems
Reactive power compensation and harmonic filtering for variable load with high harmonic content.
The ReactiVar® AV7000 filtered capacitor bank is designed to provide harmonic mitigation as primary purpose, power factor correction as secondary benefit. It is specially designed to specific job requirement to ensure proper operation and maximum benefit.
Schneider Electric PQC group expert should always be consulted prior to obtain a quotation for this equipment.
Sizing Tool: Power Factor Table Calculator
For medium voltage application, go to: ReactiVar Medium Voltage Automatic Power Factor Capacitor Banks
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| CLASS 5860 REACTIVAR Power Factor Capacitors AV6000 Anti-Resonant & AV7000 Filtered Automatic Banks | D5860BR9701EP |
| ReactiVar Low Voltage Capacitor Banks | 5860BR0901 |
Handouts |
|
| ReatiVar Anti-Resonant LV Capacitors | 5860HO0901 |
Instruction Bulletins |
|
| REACTIVAR Automatic Power Factor Correction Systems Models: AV4000, AV5000, AV6000, AV7000 | D5830IM9801EP |
| ReactiVar® Low Voltage Automatic Capacitor Banks | 5830IB0901 |