ReactiVar Medium Voltage Metal Enclosed Automatic Power Factor Capacitor Banks
Medium voltage reactive power compensation for variable load.
Large industrial power users (over 5 MW) can benefit from centralized power factor compensation and harmonic mitigation at the medium voltage level.
The ReactiVar® medium voltage automatic power factor correction banks are ideally suited for centralized power factor correction in applications where plant load fluctuates resulting in the need for varying amounts of reactive power. Depending on the level of the harmonic content in the network, you can select standard (MV5000), anti-resonant (MV6000), or filtered (MV7000) capacitor systems.
An advanced microprocessor-based reactive power controller measures plant power factor via a single remote current transformer (not included), and switches capacitor modules in and out of service to maintain user-selected target power factor.
Standard features
- Heavy duty formed steel, bolted-frame, multi-bay lineup design
- Available for indoor (Type 1/12) and outdoor (Type 3R) installations
- Voltages from 2.4 kV to 15 kV
- Reactive power ratings through 20 MVAR
- Automatic controls by state-of-the-art Varlogic controller
- Grounding switch and unbalance protection
- Operating temperature of -40°C (-40°F) to +40°C (+104°F)
- Built to applicable NEMA, IEEE, IEC, and CSA standards
- Custom ratings and other options available
Sizing Tool: Power Factor Table Calculator
Quotation Form: Medium Voltage Capacitor Metal Enclosed Quote Request Form
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Power Quality Medium Voltage Brochure | 5841BR0801 |
Handouts |
|
| ReactiVar MV Power Factor Correction Banks | 5841HO0902 |
| Tired of Utilities Charging a Penalty for Poor Power Factor Ratings? | 5810HO0902 |
urlsThe links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America |
|
| Medium Voltage Capacitor Request Form | |