ReactiVar Fixed Power Factor Capacitors

Reactive power compensation for fixed load.

The ReactiVar® dry fixed capacitors are ideally suited for power factor correction in applications where the load does not change or where the capacitor is switched with the load, such as the load side of a motor contactor. ReactiVar capacitors are available up to 100 kVAR as individual units, and up to 200 kVAR in banks. Assemblies are available in unfused, or fused with 3 fuses and 3 blown fuse indicators.

  • Fused and unfused applications
  • Up to 200 kVAR, 600V
  • Dry, low loss self-healing Metalized Polypropylene Cell Design
  • CSA and CSA-US Certified
  • Available in indoor (Type 1) and outdoor (Type 3R) enclosures

Sizing Tool: Power Factor Table Calculator

For medium voltage application, go to: ReactiVar Medium Voltage Fixed Power Factor Capacitors

Square D logo

For a complete listing of documentation for this product, please consult the Technical Library.

Handouts
ReactiVar Power Factor Capacitors Fixed Fused and Unfused CLASS 5810 5810HO9701
Tired of Utilities Charging a Penalty for Poor Power Factor Ratings? 5810HO0902
Instruction Bulletins
ReactiVar PFCD Low Voltage Fixed Capacitor 5810IB0901