AccuSine Power Correction System

Active harmonic filter to cancel harmonic content with dynamic injection of opposing current.

Power electronic devices which have repaid and frequent load variations have become abundant today due to their many process control related and energy saving benefits. However, they also bring couple major drawbacks in electrical distribution system; harmonics and rapid change of reactive power requirement. Harmonics may disrupt normal operation of other devices and increase operating costs. Rapid reactive power requirement change demands timely var compensation.

Symptoms of problematic harmonic levels include overheating of motors, drives, cables, thermal tripping of protective devices and logic faults of digital devices. In addition the life span of many devices can be reduced by elevated operating temperature caused by excessive voltage distortion.

The AccuSine® PCS Active Harmonic Filter (AHF) provides one of the simplest and most effective means to abate harmonics, reduce process related voltage fluctuations and improve equipment operating life.

For more information on ways to mitigate harmonics and to compensate reactive power quickly in electrical system, click on this presentation. To determine the size of the AccuSine PCS unit required in your system, go to Selection tools.
 

Square D logo

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
AccuSine PCS Active Harmonic Filter 5820BR0901
Data Bulletins
Water Wastewater Specification Guide 9510DB0702
drawings
078A ACCUSINE CE30 PCS078D6CE30
078A ACCUSINE CE54 PCS078D6CE54
078A ACCUSINE IP30 PCS078D6IP30
078A ACCUSINE IP54 PCS078D6IP54
078A ACCUSINE N1 PCS078D6N1
078A ACCUSINE N12 PCS078D6N12
235A ACCUSINE CE30 PCS235D6CE30
235A ACCUSINE CE54 PCS235D6CE54
235A ACCUSINE IP30 PCS235D6IP30
235A ACCUSINE IP54 PCS235D6IP54
235A ACCUSINE N1 PCS235D6N1
235A ACCUSINE N12 PCS235D6N12
39A ACCUSINE CE30 PCS039D6CE30
39A ACCUSINE CE54 PCS039D6CE54
39A ACCUSINE IP30 PCS039D6IP30
39A ACCUSINE IP54 PCS039D6IP54
39A ACCUSINE N1 PCS039D6N1
39A ACCUSINE N12 PCS039D6N12
AccuSine PCS Power Correction System 100A, IP54 PCS100D5IP54
AccuSine PCS Power Correction System 100A, CE ceritifed, IP30 PCS100D5CE30
AccuSine PCS Power Correction System 100A, CE ceritifed, IP54 PCS100D5CE54
ACCUSINE PCS POWER CORRECTION SYSTEM 100A, CHASSIS PCS100D5CH
AccuSine PCS Power Correction System 100A, IP30 PCS100D5IP30
ACCUSINE PCS POWER CORRECTION SYSTEM 100A, N12 PCS100D5N12
AccuSine PCS Power Correction System 300A, CE certified, IP30 PCS300D5CE30
AccuSine PCS Power Correction System 300A, CE certified, IP54 PCS300D5CE54
ACCUSINE PCS POWER CORRECTION SYSTEM 300A, CHASSIS PCS300D5CH
AccuSine PCS Power Correction System 300A, IP30 PCS300D5IP30
AccuSine PCS Power Correction System 300A, IP54 PCS300D5IP54
AccuSine PCS Power Correction System 300A, N12 PCS300D5N12
ACCUSINE PCS POWER CORRECTION SYSTEM 300A, NEMA 1 PCS300D5N1
AccuSine PCS Power Correction System 50A, CE Certified, IP30 PCS050D5CE30
AccuSine PCS Power Correction System 50A, CE Certified, IP54 PCS050D5CE54
ACCUSINE PCS POWER CORRECTION SYSTEM 50A, CHASSIS PCS050D5CH
AccuSine PCS Power Correction System 50A, IP30 PCS050D5IP30
AccuSine PCS Power Correction System 50A, IP54 PCS050D5IP54
AccuSine PCS Power Correction System 50A, N12 PCS050D5N12
ACCUSINE PCS POWER CORRECTION SYSTEM 50A, NEMA 1 PCS050D5N1
ACCUSINE PCS POWER CORRECTION SYSTEM100A,NEMA 1 PCS100D5N1
Handouts
AccuSine active harmonic filter corrects power quality issues at Le Massif ski resort D5820HO0402EP
AccuSine eliminates variable frequency drives harmonics at offshore gas platform 5820HO0702
AccuSine improves flight simulator reliability D5820HO0403EP
AccuSine PCS Active Harmonic Filter 5820HO0903
ACCUSINE Power Correction System in Model 6 Motor Control Centers 8998HO0103
AccuSine® Improves power quality, allows for expansion of national accelerator laboratory D5820HO0404EP
Active Harmonic Control: An AccuSine Solution D5820HO0105EP
Resonance Elimination: An AccuSine Solution D5820HO0104EP
Instruction Bulletins
AccuSine® Power Correction System (PCS); Models N1, N12, CH, IP30, IP54; Sizes 50 A, 100 A, 300 A 9010021