SEPAM Protective Relay Family
A World Leader in Digital Protection Technology
Our SEPAM® family of Protective Relays have been providing system protection for over 25 years. The Series 10 provides feeder protection at an economical price, the Series 20 protects for either voltage or current applications, Series 40 for demanding applications and the Series 80 which offers the highest level of protection available. All Series 20/40/80 relays offer interchangeable communication, IO and Basic or Advanced displays. As an option the SEPAM Magelis display can be used with any of the SEPAM’s to give a graphical display of breaker status, meter readings, control and setting group changes for Arc Flash Safety.
Related Products
- SEPAM Series 10 Protective Relays - for simple feeder protection
- SEPAM Series 20 Protective Relays - for standard applications
- SEPAM Series 40 Protective Relays - for demanding applications
- SEPAM Series 80 Protective Relays - for critical and customized applications
Related Links
Applications
- Telecommunications
- Water Wastewater
- Healthcare Facilities
- Data Centers
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Square D Sepam Protective Relay Overview Brochure | 3000BR0404R0210 |
Catalogs |
|
| Sepam Digital Relay Catalog 2007 | 3000CT07018/07 |
Data Bulletins |
|
| SEPAM 49RMS Application Note | 3000DB0811 |
Instruction Bulletins |
|
| DIGITRIP® RMS Trip Units: DIGITRIP RMS 510, DIGITRIP RMS 610, and POWERLOGIC ® DIGITRIP RMS 810D For Use in Types DS/DSL and DSII/DSLII Low Voltage Circuit Breakers | 6035-510 |
| POWERLOGIC Digital Relay Class 3030 | 3030IM9301 |
| STS3000 Installation Guide | 63230-220-200 |
Launch Documents |
|
| Sepam Launch Document | Internal_Gateway_Comparison_R3 |
sales collaterals |
|
| Sepam ANSI Launch Document | |