Modicon M340 PAC
Unity Pro PLC programming software
Cutting-edge features and high-end performance in a mid-range PAC offering
Powerful, small and exceptionally rugged, the Modicon™ M340™ Programmable Automation Controller (PAC) provides numerous cost and performance advantages over comparably priced midrange PLCs and is the natural choice as a companion to Schneider Electric's high-end controllers — Modicon Quantum and Modicon Premium PLCs; all of which are programmed with Unity™ Pro software. Unity Pro software provides the ability to quickly select, program and implement the controller to optimally manage simple to complex applications.
What you need to know
- Distributed Ethernet I/O for other Modicon PLCs. Learn more.
- Supports Modbus Ethernet TCP/IP and EtherNet/IP™ on the same module without requiring any configuration. The module consists of a four-port switch that also supports a daisy-chain loop on two ports. Use the links below to learn more.
- Ethernet topologies for distributed I/O. >Illustration.
- Ethernet I/O ring communications. >Illustration.
- Ethernet daisy chain topologies. >Illustration.
- Ethernet ring topologies with Modicon M340 PACs. >Illustration.
- Ethernet complex, self-healing ring topologies. >Illustration.
- Flash memory backup requires no battery and helps to eliminate program loss and maintenance costs resulting from power failure.
- High density 64 point I/O cards are only 1.25” wide.
- Extended temperature (-25ºC to 70ºC) and conformal coating for operation in harsh environments
- Rack expansion capability up to four 12-slot racks for applications with large I/O count requirements
- Four MB memory enhances performance and application use (with up to 128MB data option with an SD Flash memory card)
- Industry-standard network connectivity using CANopen®, AS-Interface®, Ethernet or Modbus™ reduces field wiring and lowers installation costs. Also supports connectivity to Modbus Plus
- RTU model supports DNP 3.0 and IEC60870-5 serial or Modbus TCP/IP connections
Key documentation
Applications
- Utilities
- Material Handling
- Crane & Hoist
- Manufacturing
- Transportation
- Water Wastewater
- Infrastructure
- Complex and Special Machines
- Electrical Equipment OEM
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Boost your productivity by upgrading your Modicon Compact 984 PLCs | 8000BR1156 |
| The Modicon family of Industrial PLCs | 8000BR1062 |
| The Modicon M340 PAC | 8000BR1107 |
| The Modicon Premium PAC | 8000BR1063 |
| The PlantStruxure Poster | 8000BR1064 |
| The Unity Pro Programming Software with the LL 984 editor | 8000BR1061 |
| W@DE RTU - (Water @pplications & Distributed Equipment) | 8000BR0943 |
| Water Process OEM Solutions | 9510BR0901 |
Catalogs |
|
| Modicon M340 automation platform | DIA6ED2081007EN-US |
| Modicon M340 automation platform - Catalog 2011 | DIA6ED2110104EN-US |
Handouts |
|
| The Modicon M340 PAC Selection Guide | 8000HO1058 |
urlsThe links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America |
|
| M340 PAC Brochures | |
| M340 PAC CAD Files 2D | |
| M340 PAC Catalog Pages | |
| M340 PAC Catalogs | |
| M340 PAC Certificates | |
| M340 PAC Environment | |
| M340 PAC Essentials | |
| M340 PAC Resolutions | |
| M340 PAC Software/Firmware | |
| M340 PAC Tech Pubs | |
