PLCs, PAC and Distributed I/O

Industrial Process, Infrastructure and OEMs
Modicon Quantum PLC
Modicon Quantum PLC

Unity Pro, Concept & ProWORX 32 programming software
Class-leading solution for applications requiring large I/O counts or high-availability for time sensitive applications

Modicon Premium PLC
Modicon Premium PLC

Unity Pro and PL7 programming software
Provides flexible platform for municipalities and supports standardization on a single platform for multiple OEM applications

Modicon M340 PAC
Modicon M340 PAC

Unity Pro PLC programming software
Cutting-edge features and high-end performance in a mid-range PAC offering

Modicon Momentum PLC and Distributed I/O
Modicon Momentum PLC and Distributed I/O

ProWorx 32 or Concept PLC programming software
Ideal for PC-based control, distributed control, distributed I/O and traditional standalone PLC control


Industrial Process, Machines and OEMs
Modicon M168 Programmable Logic Controller
Modicon M168 Programmable Logic Controller

Improve performance, speed time-to-market and optimize costs of HVAC & R machines

Modicon M238 Logic Controller
Modicon M238 Logic Controller

 Optimized for simple machines

Modicon M258 Logic Controller
Modicon M258 Logic Controller

Performance, openness and flexibility

Modicon LMC058 Motion Controller
Modicon LMC058 Motion Controller

All-in-one motion and logic controller


Programmable Automation Controller (PacDrive) 3
Programmable Automation Controller (PacDrive) 3

Unifies PLC, motion, and robotics control functionality on a single hardware platform

Programmable Automation Controller (PacDrive) M
Programmable Automation Controller (PacDrive) M

The automation solution for packaging and production machines

The Altivar Drive Integrated Motor Controller Card
Drives Controller - Altivar IMC

Add control for applications directly to your Altivar™ 61 & 71 drives with the Integrated Motor Controller (IMC)

Magelis XBT GC/T/K HMI Controller
Magelis XBT GC/T/K HMI Controller

 Up to 15% total savings in design, setup, operation and maintenance


Modicon TSX Micro PLC
Modicon TSX Micro PLC

PL7 PLC programming software
Flexibility and compact design with Ethernet connectivity, integrated analog and user-removable memory cards

Industrial & Commercial Machines and OEMs
Twido Ultra-Compact Controller
Twido Ultra-Compact Controller

Three versions for standard applications from 10 to 100 I/O (maximum 252 I/O)

Zelio Logic 2 Smart Relay
Zelio Logic 2 Smart Relay

Designed  for applications that require more flexibility than a simple relay, but are too small for the smallest Nano PLC.

Process and Machine Safety
SIL3 Modicon Quantum Safety PLC
SIL3 Modicon Quantum Safety PLC

SIL-rated PLCs to meet Safety Integrity Levels for use in volatile environments

Safety PLCs
Safety PLCs

XPSMF Safety PLCs are programmable safety systems that can be interfaced to the various safety controls in a control system for machinery and equipment

Safety Controller
Safety Controller

XPSMC safety controllers can be used for monitoring all of the different safety tasks for your applications in one safety controller

Safety Relays
Safety Relays

Telemecanique brand safety relays provide increased functionality and flexibility when designing equipment to meet safety requirements and standards


Distributed I/O
Modicon Momentum PLC and Distributed I/O
Modicon Momentum PLC and Distributed I/O

Ideal for PC-based control, distributed control, distributed I/O and traditional, standalone PLC control

Modicon STB Modular Distributed I/O
Modicon STB Modular Distributed I/O

An open, modular IP20 distributed I/O platform that provides a wiring solution, power management, and device integration system all in one compact system

Modicon OTB Optimized Distributed I/O
Modicon OTB Optimized Distributed I/O

An open, modular solution for “optimized” type distributed input/output requirements

Modicon  ETB IP67-rated Ethernet I/O
Modicon ETB IP67-rated Ethernet I/O

Direct connection to Ethernet networks supporting Modbus TCP/IP and EtherNet/IP


Modicon ABE9 Passive Splitter Boxes
Modicon ABE9 Passive Splitter Boxes

A more centralized location for sensor and actuator connections, virtually eliminating long cabling runs

Modicon Telefast ABE7 Pre-wired Interfaces
Modicon Telefast ABE7 Pre-wired Interfaces

Pre-wired Interfaces minimize wiring by replacing traditional PLC terminal blocks with pre-wired, plug and play cable assemblies.

Automation Hardware and Software

The complete Schneider Electric automation hardware and software offer.

PLC Programming Software

IEC 61131-3 development environment, TCP/IP services, 984 Ladder Logic, and more