Pendant Stations

Pendant stations for medium or heavy duty applications

XAC Medium Duty Pendant Stations

Telemecanique XAC pendant stations for medium or heavy duty applications are available as standard preassembled units, empty enclosures for you to populate, or factory modified (5 day lead time) to meet your specufucations. XAC pendant control stations are specifically designed for lifting and handling applications. They enable direct control of motors and can be used for direct motor switching. Made of high impact thermoplastic, XAC pendant stations are double insulated to help protect against electric shock.

  • UL listed, CSA approved, carries CE marking
  • Shock and corrosion resistant
  • NEMA 4, 4X, 5
  • 1 and 2 speed models
  • Double iInsulated
  • CE Declaration of Conformity

Type SKYP Heavy Duty Pendant Stations

The newly redesigned Square D, type SKYP series B pendant station are built to withstand the abuse of heavy duty applications. Made of high impact polycarbonate material, the type SKYP series B are the strongest and most ergonomic pendant control stations we have ever built.

  • All SKYP series B pendant enclosures are rated NEMA 1, 3, 4, 4X and 13 water-tight, dust-tight, oil-tight and corrosion resistant
  • No protective boots required
  • Rounded ergonomic enclosure style is easy to grip and provides more internal wiring space
  • UL listed, CSA approved, carries CE marking
  • Meets UL 94-5V flammibility rating
  • Lifetime enclosure warranty

Type BW Standard Duty Pendant Stations

The Square D type BW pendant station is a pre-assembled, 2 button station well suited for standard hoist applications. Oversized finger grips on the rear of the enclosure make it easy to grip and operate.

  • Made of high impact thermoplastic with self-extinguishing flammability rating (UL 94V-O
  • NEMA 1, 3, 3R, 4, 4X and 13 water-tight, dust-tight, oil-tight and corrosion resistant
  • UL listed, CSA approved, carries CE marking 

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
Operator Interface Family Brochure 9001BR9903
Catalogs
Pendant Station catalog, Types BW, SKYP, and XACA 9001CT1001
Handouts
Square D 9001 BW Pendant Station 9001HO0901