I-Line Power Distribution Panelboards
Ideal for service entrance equipment or downstream distribution panels in the electrical system of a large commercial or industrial facility.
The I-Line® power distribution panelboard is the most versatile on the market and feature Schneider Electric's unique I-Line plug-on connections. It is used to feed NQ and NF lighting and appliance panelboards. I-Line panelboards can also feed large motors and temperature control systems.
Features:
- 600Vac, 250Vdc maximum
- 1200 Amp main circuit breaker or main lugs
- 1200 Amp maximum branch circuit breaker
- UL Listed for use on systems with up to 200K max. RMS symmetrical amperes available fault current when using current limiting main or branch circuit breakers
- Fully rated and series rated systems available
- Standard copper interior at 800A and 1200A
- Interiors are field convertible for top or bottom feed
- Interiors accept plug-on or bolt-on branch circuit breakers
- Interior, front and most circuit breakers only require a screwdriver for installation
- Dead front trim is easily installed
- Branch circuit breaker mounting flexibility; capable of mounting a 15A circuit breaker next to or across from a 1200A circuit breaker
- Circuit breakers on right-hand side of I-Line® bus stack completely independent of position and frame size of circuit breakers on left-hand side
- Circuit breaker plug-on jaws have no fasteners – less time spent on installation and maintenance
- Circuit breakers do not require any additional external mounting hardware
- Average branch circuit breaker installation time less than one minute
- Circuit breaker connections are “blow-on” type which draw the connector jaws together, providing a firmer grip under high level short circuit conditions
- Circuit breakers include a push-to-trip feature to exercise the tripping mechanism
- Well suited to rearranging circuits
For a complete listing of documentation for this product, please consult the Technical Library.