NQOD Lighting Panelboards

Proven record of reliable performance for 240V maximum systems.

Proven record of reliable performance for 240V maximum systems. That is why NQOD panelboards are so frequently specified to power lighting systems and small electrical loads in commercial and industrial facilities.

Features

  • 240Vac, 48Vdc maximum
  • 600 Amp maximum main circuit breakers or main lugs
  • 150 Amp maximum branch circuit breakers
  • 10K thru 200K SCCR
  • Fully rated or series rated systems are available
  • Vertically mounted main and sub-feed circuit breakers
  • Ready-to-install main circuit breaker kits convert main lug interiors
  • Interiors are field convertible to top or bottom feed
  • Interiors available in plated copper or aluminum bus
  • An interior accepts bolt-on or plug-on branch circuit breakers
  • Complete line of UL Listed interiors with 200% rated neutrals for non-linear loads

Column-width Panelboard Features

  • 240Vac maximum
  • Copper bus standard
  • 225 Amp maximum main circuit breaker or main lugs
  • 60 Amp maximum branch circuit breaker
  • Suitable for use as service equipment when using main circuit breaker with 30 or 42 circuits
  • Top or bottom feed interiors
  • Accepts plug-on or bolt-on branch circuit breakers
  • Solid neutral located on same end as mains
Square D logo

For a complete listing of documentation for this product, please consult the Technical Library.

Catalogs
NQOD Circuit Breaker Panelboards 1630CT0701
Data Bulletins
Corner-Grounded Delta (Grounded B Phase) Systems 2700DB0202
Dust-Tight UL Type 12 Door-in-Door Panelboard Enclosure 1600PN9103
National Electrical Code® (NEC® ) 2008: Removal of 42 Circuit Limitation for Lighting and Appliance Panelboards 1600DB0701
NQOD to NQ 240 Volt Lighting Panelboard Catalog Number Comparison 1640DB0702
Panelboard Driphood Kit 80043-401-03
Powerpact® Q-Frame Circuit Breakers in Panelboards 2100DB0301
Switchboard/Panelboard Short-Circuit Current Ratings 2700DB9901
Torque and Cable Information for Panelboards 1600PN119
declarations
Manufacturer's Declaration of Conformity
Panelboard Interior Assembly Manufacturer's Declaration of Conformity
Handouts
Proper Selection Of Non-Linear Panelboards 1600PN9202
Instruction Bulletins
1/4-Turn Fasteners for Panelboards 80043-450-03
Backfed Main Circuit Breaker Barrier Installation 80043-687-03
General Instructions for Proper Handling, Installation, Operation, and Maintenance of Deadfront Distribution Switchboards Rated 600 V or Less PB2.1-2007
General Instructions for Proper Installation, Operation, and Maintenance of Panelboards Rated 600 Volts or Less PB1.1-2007
Handle Assembly Installation 80043-615-02
MH Weatherproof Enclosure 80043-455-04
NQ and NQOB Column-Width Panels Installation 80043-351-06
NQOD Panelboard Main Circuit Breaker (250 A Maximum) and Adapter 80043-699-03
NQOD Panelboard Main Circuit Breaker Installation (225 A Maximum) 80043-428-07
NQOD Panelboard Main Circuit Breaker Installation (400 A Maximum) 80043-429-04
NQOD/NQOM Panelboards Information Manual 80043-303-22
Sub-Feed Lug Kit Installation (NQOD100SFL and NQOD225SFL); Rail and Deadfront Extension Installation 80043-254-06
Price Lists
Laser™ Service Factory-assembled Panelboards 1600PL0701