Panelboards

Lighting and Appliance
NQ Lighting and Appliance Branch-Circuit Panelboards
NQ Lighting and Appliance Branch-Circuit Panelboards

State-of-the-art in lighting panelboards.

NQOD Lighting Panelboards
NQOD Lighting Panelboards

Proven record of reliable performance for 240V maximum systems.

NF Panelboards
NF Panelboards

Commonly used for feeding 277V fluorescent lighting or small motor loads.

Power Distribution - Circuit Breaker Type
I-Line Power Distribution Panelboards
I-Line Power Distribution Panelboards

Ideal for service entrance equipment or downstream distribution panels in the electrical system of a large commercial or industrial facility.

Power Distribution - Fusible Type
QMB Fusible Power Distribution Panelboards
QMB Fusible Power Distribution Panelboards

When specifications or electrical codes call for a fusible panelboard, the QMB family offers unbeatable performance and time-saving installation features. The reliability of the QMB panelboard make it the product of choice for large commercial and industrial applications.