Door-Closing Mechanisms
The door-closing mechanisms may be used on enclosures with door openings up to 91 inches.
Features
- Designed to be used on control enclosures and interlocked with a Class 9422 disconnect device, although they all can be used independently
- Three different systems are available for flexibility and their recommended use are as follows
- 60” Maximum Door Opening
- 2 point locking is standard
- A third roller latch kit is available for 3 point locking
- For ¾ in. door depths
- 46-60” Door Opening
- For use on single or multi-door enclosures
- For use with doors hinged on right or left side
- Referred to as the 6 in. vault mechanism
- For ¾ in. door depths
- 61-91” Door Opening
- For use on single or multi-door enclosures
- For use with doors hinged on right or left side
- Referred to as the 8 in. vault mechanism
- For 1-1/8 in. door depths
- 60” Maximum Door Opening
- A complete system is available for interlocking all the doors of a multi-door enclosure with the master door when using the 6” or 8” vault handle mechanism
- Master door is the door of a single or multi-door enclosure which is interlocked directly with the disconnect device
- Master door can be hinged on either the right or left hand side and can be located in any position on a multi-door enclosure
- Auxiliary Door is defined to the be remaining door(s) of a multi-door enclosure which is(are) interlocked with the master door by means of the overhead interlocking systems
Related Documents & Downloads
Applications
- Control Equipment Panels
- Manufacturing
For a complete listing of documentation for this product, please consult the Technical Library.
Catalogs |
|
| Operating Mechanisms, Disconnect Switches, and Door-Closing Mechanisms Selection Guide | 9420CT9701 |