UL 9422 Flange-Mounted, Disconnect Switches and Circuit Breaker Mechanisms
The Type T disconnect switches are designed for control panel installations.
Disconnect Switches Feature
- Disconnect switch is available from 30-400A size
- One common switch profile for 30-100A switches
- Interchangeable fuse clips 30-60A and the ability to add fuse clip kits and cable mechanisms for flexibility
- Also designed for variable depth, flange mounting applications with 200-400A switches
- Fully compatible with the 9422 handle operators and 9423 door closing mechanisms for a wide range of applications
- Fusible (Class H, K, J, or R fuses) and Non-Fusible
- Right or left flange mounting except 400A, which mounts only right
- 30-200A also shipped with switch and external handle assembled to a bracket, ready for installation into the enclosure. A trim plate is provided with each kit to eliminate any mounting screws from being accessible from the front and also to provide attractive installation
- UL recognized and CSA certified
NEMA 9422 Handle Mechanisms Feature
- Used with all disconnect switch and circuit breaker installations
- Kit contains all parts necessary for conveniently mounting the handle to the flange of the enclosure
- Two mounting methods offered for flexibility
- Types A1-A4 and A9-A10 are suitable for right or left hand flange mounting
- Types A5-A8 are designed for right hand mounting only
- Flexible cable mechanisms are especially designed for tall, deep enclosures where placement flexibility is required
- For use with PowerPact® H-frame, PowerPact J-frame, PowerPact D-frame, PowerPact M-frame and PowerPact P-frame circuit breakers
- Dual Cable Operating Mechanisms allow for a single handle operator to operate two circuit breakers
- For use with PowerPact H-frame, PowerPact J-frame and PowerPact D-frame breakers
- Use separate cables for each circuit breaker and use rugged metal handle operator
- Maximized flexibility of circuit breaker placement for existing and new applications
- Control panel can be fed from two separate supply voltages, if required
- Dual mechanism allows both separate supply voltages to be controlled by a single handle to improve security features
- Variable Depth Mechanisms are designed for installation in custom built control enclosures where main or branch circuit protective devices are required
- Suitable for either right- or left-hand flange mounting, convertible on the job for flexibility
- For use with PowerPact H-frame, PowerPact J-frame, PowerPact D-frame, PowerPact M-frame and PowerPact P-frame circuit breakers
- UL recognized, CSA certified
Related Documents & Downloads
Applications
- Control Equipment Panels
For a complete listing of documentation for this product, please consult the Technical Library.
Catalogs |
|
| Operating Mechanisms, Disconnect Switches, and Door-Closing Mechanisms Selection Guide | 9420CT9701 |