Type L UL 489 Rotary Handle Circuit Breaker Mechanisms

Door-mounted, variable-depth operating mechanisms feature heavy duty, all metal construction with trip indication.

The Type L door-mounted, variable depth operating mechanisms feature heavy duty and all metal construction. They include trip indication for easy visual identification.

Features
  • Complete kits are rated for NEMA Type 1, 3R and 12 enclosures
  • A door-drilling template is supplied with complete kit to ease installation
  • The complete kit includes a handle assembly (6 in. or 3 in.), operating mechanism, and shaft assembly
  • The component parts kits are rated for NEMA Type 1, 3, 3R, 4, 4X, and 12 enclosures
  • All handle assemblies are painted or chrome plated (handle is flat black and the base ring is silver)
  • Can be padlocked in the Off position with up to three padlocks (3 in. handle accepts only one padlock) to prevent unauthorized access
  • Designed for PowerPact® H-frame, PowerPact  J-frame, PowerPact M-frame, PowerPact P-frame and other molded case circuit breakers
Related Documents & Downloads

Square D logo

Applications

  • Control Equipment Panels