IEC-Style UL 98 Rotary Handle Disconnect Switches

Door-mounted disconnect switch with onboard fusing for Class CC and Class J fuses.

The IEC style manually operated fusible/non-fusible switches are based on the most up-to-date disconnect switch technology available. The switch line is tested and approved for use in the most stringent application such as “Service Entrance Rating”.

GS1 fusible series features
  • Available in ratings from 30-800 A using class CC, J, and L fuses to cover a wide range of applications
  • Exceptionally high SCCR, up to 200 kA with use of Class CC, J or L fuses
  • Disconnects on both sides of fuse using two double breaking contacts per pole to provide complete isolation of the fuses in the Off position to help in personal safety
  • Designed touch safe with fuse cover supplied as a standard
  • Designed with fuses incorporated on the top of the switch mechanism to reduce footprint and save 50% of panel space
  • UL 98, CSA certified, IEC standards,CE marked for global acceptance
LK3 non-fusible series features
  • Available in ratings from 30-1200 A to cover a wide-range of applications
  • Exceptionally high SCCR, up to 200 kA with use of Class CC or J fuses
  • Switches have clear On and Off designation for easy visual indication
  • Switch will not reach Off position unless contacts are actually open, in case of welded contacts, to provide only positive indication
  • UL 98, CSA certified, IEC standards, CE marked for global acceptance
Common Features
  • A complete range of handles
    • NEMA rated type 1, 12, 4, and 4X
    • IP 54 and IP 65 rated
    • Available in black and red/yellow colors for wide-ranging applications
    • Optional handles available with standard configuration On/Off and test configuration On/Off/Test
  • Handles can be padlocked with up to 3 padlocks to meet OSHA requirements of lockout/tagout procedures and to prevent unauthorized access
  • Door Interlock defeater is provided to open the door in the On position by authorized personnel only
Related Documents & Downloads

Applications

  • Control Equipment Panels