ConneXview Industrial Ethernet Diagnostic Software

Industrial network management that's powerful and user-friendly

ConneXview™ Industrial Ethernet Diagnostic Software combines the power of IT-based network management programs with Transparent Ready™ Ethernet expertise to provide a tool specifically designed for network management in the automation environment.

ConneXview offers a large set of features:

  • Automatic network device discovery
  • Ethernet device (SNMP) and control-network device (Modbus®/TCP) mapping
  • Easy-to-use color coded networks and devices to show real-time topological status
  • Convenient task panels for device status, settings, and alarms
  • Advanced Device Type Editor to identify, modify and library third party devices
  • Customizable alarm thresholds
  • URL links and/or local actions on specific devices to speed up troubleshooting
  • Custom popup menus launch troubleshooting web pages or programming applications