ConneXium TesysPort Ethernet Interface
Added functionality with minimal investment
Now customers can connect intelligent TeSys™ motor control products onto Ethernet (Modbus® TCP/IP) via the new ConneXium TeSysPort. The TeSysPort is an Ethernet interface for any TeSys U and TeSys T control products, acting as a gateway/converter between a single TeSys Modbus/RTU (RS-485) device and the physical layer of Ethernet Modbus/TCP networks in slave mode.
TeSys U products supported |
TeSys T products supported |
|
Controller reference: LTMR (all networks via HMI Port), and LTMR..M (Modbus via network port) |
Key customer benefits
- Adds Ethernet functionality with minimal investment
- Minimal disruption to the existing installation during commissioning
- Provides remote monitoring of TeSys from multiple locations
- Employs existing software programs and protocols
- Allows existing compatible TeSys products to be extended in capability for a more flexible and scaleable offer
Each TeSysPort interfaces to a single TeSys device on Modbus. For a complete single-brand package, use ConneXium switches for low-cost Ethernet connections. Part number TCSEQM113M13M.