Modbus Plus Communications

A multi-purpose networking solution combining high speed, peer-to-peer communication with easy installation

Modbus Plus™ simplifies applications and reduces installation costs. The global database feature makes it easy to broadcast data to all network nodes while bridges allow separate Modbus Plus networks to connect together, enabling virtually unlimited node count.In a typical Modbus Plus network, embedded Modbus messages are sent over an RS485 communication link on a peer-to-peer, token-exchange type network. The Modbus Plus networks can be used with Quantum™, Momentum™ and Premium™ PLCs.

Today's PCs are evolving toward the replacement of RS232 and other serial ports with several USB ports. Also, new PC notebooks no longer provide type-III PCMCIA slots. Consequently, connecting a PC directly to products such as PLCs, HMI or remote equipment through a Modbus Plus network becomes increasingly difficult or impossible, thus depriving a user of basic functions such as programming or debugging applications.

Modbus Plus application

  • PLCs (Modicon Quantum, Momentum, Premium, TSX Micro, Compact)
  • Drives
  • IP 20/IP 67 I/O
  • Operator terminals

Applications

  • All

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
Device Level Network Solutions from Square D: Seriplex & AS-interface 8300BR0201
The Unity Pro Programming Software with the LL 984 editor 8000BR1061
Water Process OEM Solutions 9510BR0901
Catalogs
HVAC & R machine control solutions - Catalog 2011 DIA6ED2110101EN-US
MachineStruxure Automation Solutions for industrial machines - Catalog 2011 MKTED211041EN-US
Modicon M340 automation platform - Catalog 2011 DIA6ED2110104EN-US
Modicon Momentum automation platform - Catalog 2011 MKTED205061EN-US
Modicon Quantum automation platform MKTED208011EN-US
Data Bulletins
ALTIVAR 58 Option Ethernet MODBUS TCP/IP Communication Card, VW3A58310U 8806DB0101
urls
The links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America
Modbus Brochures
Modbus Catalog Pages
Modbus Plus Brochures
Modbus Plus Tech Pub
Modbus Resolutions
Modbus Software/Firmware
Modbus Tech Pubs