Modbus Communications

A "de facto" standard and the most widely used network protocol in the industrial manufacturing environment

Introduced by Schneider Electric (Modicon) in 1979, the Modbus® fieldbus is still an essential, open communications standard, supported by a large number of products on the market today. Serial links allow you to connect any equipment without using protocols.

In a typical Modbus network, Modbus messages are sent over an RS232/RS485 asynchronous serial communication link (EIA standard); e.g., the Modbus-Master initiates a request for information and the Modbus-Slave device responds with the appropriate information sent back. General broadcasts of information are also possible, with no response needed. The two modes of communication within the Modbus network are 10-bit ASCII and 11-bit RTU.

The following guidelines and standards apply to the fieldbus handling of products which are responded to by the modbus:

  • RS485 standard,
  • EIA RS485.2-4 serial interface

Modbus application

  • PLCs (Series 7, Series 1000, Modicon TSX Micro, Premium, Quantum, Momentum, Compact, Twido)
  • Most Telemecanique devices

Applications

  • All

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
Device Level Network Solutions from Square D: Seriplex & AS-interface 8300BR0201
The Unity Pro Programming Software with the LL 984 editor 8000BR1061
Water Process OEM Solutions 9510BR0901
Catalogs
HVAC & R machine control solutions - Catalog 2011 DIA6ED2110101EN-US
MachineStruxure Automation Solutions for industrial machines - Catalog 2011 MKTED211041EN-US
Modicon M340 automation platform - Catalog 2011 DIA6ED2110104EN-US
Modicon Momentum automation platform - Catalog 2011 MKTED205061EN-US
Modicon Quantum automation platform MKTED208011EN-US
Data Bulletins
ALTIVAR 58 Option Ethernet MODBUS TCP/IP Communication Card, VW3A58310U 8806DB0101
urls
The links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America
Modbus Brochures
Modbus Catalog Pages
Modbus Plus Brochures
Modbus Plus Tech Pub
Modbus Resolutions
Modbus Software/Firmware
Modbus Tech Pubs