Networks and Communications
- Transparent Ready Automation
A simple, open solution for accessing realtime process information from any computer on a network using any standard web browser
- FactoryCast Gateway
Integrate network interfaces, router function and web server
- FactoryCast HMI
HMI capabilities for real-time access to data
- FactoryCast Web Server
An open automation framework based on Internet technologies
- Remote Terminal Unit
-
- W@de RTU Range
Remote application management for water systems or general infrastructure
- Industrial Ethernet Solutions
-
- ConneXium WiFi
Versatile and cost-effective solutions for hard-to-reach or mobile devices
-
- ConneXium Ethernet Systems
Copper, fiber optic, and wireless connections
Flexible integration of Ethernet solutions, from device level to control network, and through to the corporate intranet
- Wiring Systems
-
- AS-Interface Component Network ASI
A versatile cabling solution for low-level automation systems; a digital replacement for traditional parallel wiring, resulting in up to 40% cost savings
- Fieldbus and core networks
- Modbus Communications
A "de facto" standard and the most widely used network protocol in the industrial manufacturing environment
- Modbus Plus Communications
A multi-purpose networking solution combining high speed, peer-to-peer communication with easy installation
- CANopen Fieldbus
An ISO 11898 standard-compliant multi-master bus which ensures reliable deterministic access to real-time data in control system devices
- Uni-Telway Fieldbus
Communication between control system components, including PLCs, MMI terminals, supervisors, drives, and more
- Profibus DP and Interbus Fieldbus
Profibus DP linear bus & INTERBUS serial link type fieldbus
- Automation Hardware and Software
The complete Schneider Electric automation hardware and software offer.