8-Way Video Splitter

Provides affordable video distribution throughout the house for up to 8 locations.

An inexpensive solution for video distribution

This Multi-Link video splitter (SDM18VS) provides affordable video distribution throughout the house for up to 8 locations. It's large bandwidth (1GHz) makes it ideal for distribution of cable modem, off-air antenna or cable television signals (including digital cable). The splitter provides a much more economical solution than using an amplifier hub.


Application Notes:
Since this new splitter has a relatively high insertion loss (12dB), you must first verify that the incoming cable signal level is sufficiently strong before using this product.

  • Using multiple 8-way splitters in series would result in significant signal loss, which could cause poor picture quality. For video distribution to more than eight rooms we recommend using amplifier hubs.
  • This splitter will not pass infrared control signals. For applications requiring infrared control, use a 3x8 video hub, catalog number SDM38VBIR or SDM38VHIR.

 

Square D logo

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
Multi-Link Homebuyer 1400BR0201
Multi-Link Structured Wiring #10 Brochure 1400BR0001
Catalogs
Multi-Link Structured Wiring Product Selection Guide 1400CT0102
SQUARE D Multi-Link Structured Wiring System 1400CT0101
drawings
Square D Multi-Link Structured Wiring System NEMA Type 1 Enclosure 17 Inch Grid Mounting Space 3207
Square D Multi-Link Structured Wiring System NEMA Type 1 Enclosure 35 Inch Grid Mounting Space 3208
Square D Multi-Link Structured Wiring System NEMA Type 1 Universal Mounting Bracket 3205
Square D Multi-Link Structured Wiring System NEMA Type 1 Universal Mounting Bracket Cover 3206
Handouts
Multi-Link Homebuyer 1400HO0201
Multi-Link Sell Sheet, Advanced Home Office Package 1400HO0104
Multi-Link Sell Sheet, Advanced Video Distribution & Security Package 1400HO0101
Multi-Link Sell Sheet, Basic Home Office Package 1400HO0102
Multi-Link Sell Sheet, Basic Phone & Video Distribution Package 1400HO0103
Multi-Link Sell Sheet, Media Center & Security Package 1400HO0105
Instruction Bulletins
Bridgeable CAT-5 Data Hub (Model SDM8DB) 40273-446-01
Data Hub (Model SDM8D) 40273-442-01
Digital Video Modulator (Model SDM11VM) 40273-438-01
Ethernet Hub (Model SDM5DE) 40273-447-01
Modulator Combiner Hub (Model SDM81VC) 40273-439-01
Satellite Multi-Switch (Model SDM24VD) 40273-435-01
Service Center Enclosures and AC Outlet Accessories 40273-444-01
Set Top Modulators (Models SDM21VT, SDM41VT, SDM21VTST and SDM41VTST) 40273-436-01
Square D Multi-Link Structured Wiring System, Ethernet Switch (Model SDM5DE100) 40273-447-02
Telephone Interface Hub (Model SDM412PJ) 40273-452-02
Telephone/Video Modules (Models SDM26P14V and SDM46P14V) and Telephone Modules (Models SDM46P and SDM48PX) 40273-443-01
Video Amplifier Hub (Model SDM16VAB) 40273-440-01
Video Cameras (Models SDM2VC and SDM2VCC) 40273-433-01
Video Hubs (Models SDM38VHIR and SDM38VBIR) 40273-441-01
Video Wall Plate (Model SDM1VWP) 40273-445-01
Weather Resistant Video Cameras (Models SDM1VC and SDM1VCC) 40273-434-01
Price Lists
Square D Multi-Link Structured Wiring System Price Sheets 1400PL0401