4x12 Telephone Distribution Hub

Allows up to four separate telephone lines to be distributed to up to 12 locations throughout the home.

More flexibility to expand telephone distribution and re-assign outlets


The Multi-Link 4x12 telephone hub (SDM412PJ) allows up to four separate telephone lines to be distributed to up to 12 locations throughout the home. With this hub, you can wire the home so that telephone outlets can easily be converted to data outlets in the future. This provides greater flexibility and convenience as future changes in lifestyle result in moving furniture or even completely changing the functionality of a room.

In addition to offering greater flexibility, this telephone hub is a more economical solution for large applications then using both the 4x6 master telephone hub and 4x8 expansion hub together. If your application requires more than 12 telephone outlets, the 4x12 hubs can easily be connected in series with jumpers – using any of the RJ-45 connectors – to expand phone distribution beyond 12 locations/rooms.

NOTE:

The 4x12 telephone hub (SDM412PJ) is CAT5/5E compliant.

Square D logo

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
Multi-Link Homebuyer 1400BR0201
Multi-Link Structured Wiring #10 Brochure 1400BR0001
Catalogs
Multi-Link Structured Wiring Product Selection Guide 1400CT0102
SQUARE D Multi-Link Structured Wiring System 1400CT0101
drawings
Square D Multi-Link Structured Wiring System NEMA Type 1 Enclosure 17 Inch Grid Mounting Space 3207
Square D Multi-Link Structured Wiring System NEMA Type 1 Enclosure 35 Inch Grid Mounting Space 3208
Square D Multi-Link Structured Wiring System NEMA Type 1 Universal Mounting Bracket 3205
Square D Multi-Link Structured Wiring System NEMA Type 1 Universal Mounting Bracket Cover 3206
Handouts
Multi-Link Homebuyer 1400HO0201
Multi-Link Sell Sheet, Advanced Home Office Package 1400HO0104
Multi-Link Sell Sheet, Advanced Video Distribution & Security Package 1400HO0101
Multi-Link Sell Sheet, Basic Home Office Package 1400HO0102
Multi-Link Sell Sheet, Basic Phone & Video Distribution Package 1400HO0103
Multi-Link Sell Sheet, Media Center & Security Package 1400HO0105
Instruction Bulletins
Bridgeable CAT-5 Data Hub (Model SDM8DB) 40273-446-01
Data Hub (Model SDM8D) 40273-442-01
Digital Video Modulator (Model SDM11VM) 40273-438-01
Ethernet Hub (Model SDM5DE) 40273-447-01
Modulator Combiner Hub (Model SDM81VC) 40273-439-01
Satellite Multi-Switch (Model SDM24VD) 40273-435-01
Service Center Enclosures and AC Outlet Accessories 40273-444-01
Set Top Modulators (Models SDM21VT, SDM41VT, SDM21VTST and SDM41VTST) 40273-436-01
Square D Multi-Link Structured Wiring System, Ethernet Switch (Model SDM5DE100) 40273-447-02
Telephone Interface Hub (Model SDM412PJ) 40273-452-02
Telephone/Video Modules (Models SDM26P14V and SDM46P14V) and Telephone Modules (Models SDM46P and SDM48PX) 40273-443-01
Video Amplifier Hub (Model SDM16VAB) 40273-440-01
Video Cameras (Models SDM2VC and SDM2VCC) 40273-433-01
Video Hubs (Models SDM38VHIR and SDM38VBIR) 40273-441-01
Video Wall Plate (Model SDM1VWP) 40273-445-01
Weather Resistant Video Cameras (Models SDM1VC and SDM1VCC) 40273-434-01
Price Lists
Square D Multi-Link Structured Wiring System Price Sheets 1400PL0401