Multi-Link Audio

The Multi-Link Audio Distribution Hub (SDM16A) provides distribution of stereo music to up to six rooms/locations. The audio hub installs quickly like our other snap-in modules and wiring is made easy with removable wiring terminals.

Using standard speaker wire, up to six impedance matching volume controls can be connected to the audio hub. Speaker wire is then used to connect each volume control to speakers. Each audio hub accommodates one stereo source input. Volume controls, speakers, and speaker wire must all be purchased separately.
 

Square D logo

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
Multi-Link Homebuyer 1400BR0201
Multi-Link Structured Wiring #10 Brochure 1400BR0001
Catalogs
Multi-Link Structured Wiring Product Selection Guide 1400CT0102
SQUARE D Multi-Link Structured Wiring System 1400CT0101
drawings
Square D Multi-Link Structured Wiring System NEMA Type 1 Enclosure 17 Inch Grid Mounting Space 3207
Square D Multi-Link Structured Wiring System NEMA Type 1 Enclosure 35 Inch Grid Mounting Space 3208
Square D Multi-Link Structured Wiring System NEMA Type 1 Universal Mounting Bracket 3205
Square D Multi-Link Structured Wiring System NEMA Type 1 Universal Mounting Bracket Cover 3206
Handouts
Multi-Link Homebuyer 1400HO0201
Multi-Link Sell Sheet, Advanced Home Office Package 1400HO0104
Multi-Link Sell Sheet, Advanced Video Distribution & Security Package 1400HO0101
Multi-Link Sell Sheet, Basic Home Office Package 1400HO0102
Multi-Link Sell Sheet, Basic Phone & Video Distribution Package 1400HO0103
Multi-Link Sell Sheet, Media Center & Security Package 1400HO0105
Instruction Bulletins
Bridgeable CAT-5 Data Hub (Model SDM8DB) 40273-446-01
Data Hub (Model SDM8D) 40273-442-01
Digital Video Modulator (Model SDM11VM) 40273-438-01
Ethernet Hub (Model SDM5DE) 40273-447-01
Modulator Combiner Hub (Model SDM81VC) 40273-439-01
Satellite Multi-Switch (Model SDM24VD) 40273-435-01
Service Center Enclosures and AC Outlet Accessories 40273-444-01
Set Top Modulators (Models SDM21VT, SDM41VT, SDM21VTST and SDM41VTST) 40273-436-01
Square D Multi-Link Structured Wiring System, Ethernet Switch (Model SDM5DE100) 40273-447-02
Telephone Interface Hub (Model SDM412PJ) 40273-452-02
Telephone/Video Modules (Models SDM26P14V and SDM46P14V) and Telephone Modules (Models SDM46P and SDM48PX) 40273-443-01
Video Amplifier Hub (Model SDM16VAB) 40273-440-01
Video Cameras (Models SDM2VC and SDM2VCC) 40273-433-01
Video Hubs (Models SDM38VHIR and SDM38VBIR) 40273-441-01
Video Wall Plate (Model SDM1VWP) 40273-445-01
Weather Resistant Video Cameras (Models SDM1VC and SDM1VCC) 40273-434-01
Price Lists
Square D Multi-Link Structured Wiring System Price Sheets 1400PL0401