Motorpact Medium Voltage Controllers

Designed and manufactured to tackle the toughest power and process control challenges.

Motorpact™ medium voltage motor controllers provide the most efficient means to control and protect a wide range of applications and can be configured for motor starting, transformer feeders, capacitor feeders or future spaces. In addition, its compact footprint allows easy retrofitting.

Design Features
  • Full-voltage controller and main contactor sections available in three section widths for 450 A: 14.75 in., 20.0 in. One section width available for 720 A: 29.5 in.
  • Constructed of rugged 11-gauge steel, enclosure is compartmentalized (arc resistant construction is optional)
  • Available with front access or optional rear-accessibility
  • Power fuses, mounted independent of the contactor, may be removed without withdrawing the contactor
  • Encased isolation switch eliminates the need for shutters and features maintenance-free contacts capable of 5,000 operations – more than double the industry norm
  • Encased isolation switch features a blade position viewing window with an interior light option
  • A full height cable pulling area for bottom or top cable entry
  • State of the art drawout vacuum contactor capable of 2.5 m mechanical operations
  • Lightweight vacuum contactor connected via a rail with an insertion and removal system
Optional Accessories
  • Sepam™ series 20/40/80 protective devices
  • DT1 thermal monitoring system
  • PowerLogic® devices
  • Fuselogic™ fuse tripping and monitoring system
  • Live line indicators and cable ground switch
Related Documents & Downloads

Square D logo

Applications

  • Mining and Mineral
  • Textile
  • HVAC
  • Oil & Gas
  • Water Wastewater
  • Automotive
  • Food & Beverage
  • Commercial Office Buildings
  • Pharmaceutical