Model 6 Motor Control Centers with Motor Logic Plus II Overload Relays

Provides unmatched performance.

The intelligent motor control center is expected to deliver more information, automation, control and communications than ever before. The Motor Logic® Plus II overload relay in Model 6 motor control centers meets these expectations and provides unmatched performance.

  • Advanced Protective Features – Protects machine and process equipment and reduces unplanned production shutdowns.
  • Warning of Impending Fault – Allows for corrective action to advert the fault condition, thus increasing production.
  • Diagnostics Capabilities – Reduces downtime due to predictive failure warning and troubleshooting.
  • Network Cable Solution – Reduces system inter-wiring. Eliminates bundles of hard-wired I/O.
  • Reduced Field Wiring – Lowers installed cost. Typical networked MCC reduces total installed cost by up to 20%.
  • Ease of Configuration – Networking allows the removal, replacement and reconfiguration of MCC units without disrupting the running process.
  • Flexible Communications – Provides two options for device level network by supporting both DeviceNet™ and Modbus® protocols.
  • Web-Enabled Equipment Option – Transparent Ready® simplifies design and selection by "Plug-and-Play" connectivity via Ethernet interface and embedded web server.
Square D logo

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
intelligent Motor Control Center brochure 8998BR0001
Catalogs
Model 6 Motor Control Centers 8998CT9701
Data Bulletins
Benefits of Thermal Magnetic Circuit Breakers For Combination Starters in Low Voltage Motor Control Centers 8998DB9901
Electrical Shortz: 100% Rated Circuit Breakers in Motor Control Centers 8998DB0801
Electrical Shortz: Short-Circuit-Current Ratings of Motor Control Centers 8998DB0802
Electrical Shortz: Sizing of Motor Control Center Internal Conductors 8998DB0803
Hospital Product Application Guide 4800SM0501
PPE Recommendations—Low and Medium Voltage Equipment Operation / Maintenance 0100DB0804
Upgrade of Motor Logic® Plus or Motor Logic Plus II Solid State Overload Relay to TeSys® T Motor Management System 8998DB1004
Handouts
ACCUSINE Power Correction System in Model 6 Motor Control Centers 8998HO0103
Model 6 Low Voltage Motor Control Center High Resistance Ground Unit 8998HO0402
Model 6 Motor Control Center, COMPAC(TM) 6 Units 8998HO9503
Model 6 Motor Control Centers with PROFIBUS Communications Handout 8998HO0802
Instruction Bulletins
Alternate Maintenance Setting (AMS) Switch 80298-171-01
Automatic Vertical Bus Shutter 80459-648-01
Compac 6 Branch Feeder Unit 80459-651-01
Control Station Plate Latch Pin Retrofit Kit Installation for Model 6 Low Voltage Motor Control Centers 80438-821-01
Disconnect Assembly Replacement 80439-666-01
Incoming Cable Lacing Instructions for MCCs 80459-016-02
Model 6 Motor Control Centers 80459-641-01
Non-Conductive Horizontal Bus Barrier Retrofit Kit 80459-644-01
Operator Mechanism Adjustment Procedure, K-Frame Circuit Breaker 80439-748-01
Power-Style™ QED Switchboards Connection to Motor Control Center (MCC) 80043-672-02
Quarter-Turn Latch Replacement, Model 5 or Model 6 80450-510-01
Shelf and Door Installation, Model 6 Motor Control Centers (MCCs) 80438-618-01
Trip Unit Adjustment for Powerpact M- and P-Frame Circuit Breakers in Motor Control Center Motor Starter Units 80450-980-01
trip curves
Motor Logic® Solid State Overload Relays, Class 9065 Type SS, SF, SR and ST 9065-0001