Model 6 Motor Control Centers with AC Drives
Motor control center solutions incorporating AC drives. These drives include a wide range of enclosure options and ratings, and standard keypad features.
Motor Ratings
1-500HP, 460VAC
1-50HP, 200/230VAC
This comprehensive family of economical, highly flexible drives in an MCC package optimizes space and cost savings. The ATV61/71 series of drive controllers provides exceptional performance and advanced features. As a Transparent Ready® product equipped with an Ethernet connection, the ATV61/71 product line can be configured, controlled, monitored, and diagnosed over an Ethernet network with a standard web browser. Several device level net works are also available as options. The size of the variable torque rated Altivar 61 offers exclusive drive arrangements saving equipment floor space.
In addition to NEMA Types 1 and 12 enclosures, Square D provides a factory solution for AC drives and soft starts mounted in NEMA 3R MCC. These MCCs provide a free-standing, rainproof enclosure for municipal pumping and industrial processes.
Horsepower is limited in some applications. Reference the technical data for more detail.
Features
- Includes either fusible switch or circuit breaker disconnect
- Up to six drives may be mounted in a single vertical section with no placement restrictions
- Available in NEMA Type 1, 1A, 12 enclosures, and outdoor rated Type 3R construction
- 100,000 AIC withstand, as standard
- Connectivity capabilities to many popular networks
- Pre-engineered power options
- Graphical operator interface offers “Simply Start” commissioning menu and fault history
- Factory preset for common applications and control schemes
For a complete listing of documentation for this product, please consult the Technical Library.
