Model 6 Low Voltage Motor Control Centers
Feature-rich modular design engineered to deliver rugged, dependable service for years to come. Incorporates a wide selection of state-of-the-art product components.
Designed and manufactured to tackle the toughest power and process control challenges, the Model 6 Motor Control Center features the industry-finest innovations to provide unmatched performance, high reliability and low maintenance. The feature-rich modular design minimizes space and maximizes ease-of-use and accessibility of your motor control devices, and meets or exceeds UL, CSA, NEMA and EEMAC standards.
You can easily tailor the Model 6 MCC to meet the unique needs of your application by selecting any of these leading edge products: Altivar® AC drives, Altistart™ solid state starters, Modicon® PLCs, TeSys™ T Motor Management Controller, Motor Logic® solid state overload relays, Masterpact® Circuit Breakers, High Resistance Ground Unit, Compac™ 6 high density units, and PowerLogic® monitoring systems.
| Standard Structure Height | 90 inches |
| Voltage Rating | 208 through 600 volts; 3 phase; 3 or 4 wire |
| Enclosure Type | NEMA Type 1, Type 1 gasketed, Type 12 and Type 3R |
| Horizontal Bus Rating | 600, 800, 1200, 1600, 2000 and 2500 amps |
| Horizontal Ground Bus Rating | 300 and 600 amps |
| Vertical Bus Rating | 300 and 600 amps |
| Bus Withstand Rating | 42kA, 65kA, 85kA, and 100kA |
| Plug-in Unit Shutters | Manual (standard) and Automatic (optional) |
For a complete listing of documentation for this product, please consult the Technical Library.
