Model 6 Low Voltage Motor Control Center High Resistance Ground Unit

Where service continuity is of utmost importance.

The Model 6 MCC high resistance ground unit is intended for systems where reliable service is a high priority. The assembly provides a path for ground current through a resistance, which limits the ground-fault current flow to a value equal to or slightly greater than the capacitive charging current of the system.

High resistance grounding offers many advantages of both solidly grounded and ungrounded systems, including partial suppression of transient overvoltages, reduction of equipment damage due to ground fault, and the ability to continue to operate the system with a ground fault present on one phase.

Features
  • Resistor bank limits overvoltages by grounding the system neutral through impedance.
  • High resistance ground indication/control panel provides a user interface for the system.
  • Grounding transformers are supplied when the customer’s installation does not have neutral connections available, and provide an artificial neutral for zero-sequence currents.
  • Pulsing contactor provides a method for tracing a ground fault to its source – the contactor is used to bypass a portion of the grounding resistor, so the current, proportional to resistance in the circuit, will rise, and the resulting current pulse is detectable with a handheld, clamp-on ammeter.
  • Voltmeter relay (single-setpoint meter/relay) with an adjustable voltage pickup to monitor current through grounding resistors V (voltage) = I (current) x R (resistance in ohms).
Square D logo

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
intelligent Motor Control Center brochure 8998BR0001
Catalogs
Model 6 Motor Control Centers 8998CT9701
Data Bulletins
Benefits of Thermal Magnetic Circuit Breakers For Combination Starters in Low Voltage Motor Control Centers 8998DB9901
Electrical Shortz: 100% Rated Circuit Breakers in Motor Control Centers 8998DB0801
Electrical Shortz: Short-Circuit-Current Ratings of Motor Control Centers 8998DB0802
Electrical Shortz: Sizing of Motor Control Center Internal Conductors 8998DB0803
Hospital Product Application Guide 4800SM0501
PPE Recommendations—Low and Medium Voltage Equipment Operation / Maintenance 0100DB0804
Upgrade of Motor Logic® Plus or Motor Logic Plus II Solid State Overload Relay to TeSys® T Motor Management System 8998DB1004
Handouts
ACCUSINE Power Correction System in Model 6 Motor Control Centers 8998HO0103
Model 6 Low Voltage Motor Control Center High Resistance Ground Unit 8998HO0402
Model 6 Motor Control Center, COMPAC(TM) 6 Units 8998HO9503
Model 6 Motor Control Centers with PROFIBUS Communications Handout 8998HO0802
Instruction Bulletins
Alternate Maintenance Setting (AMS) Switch 80298-171-01
Automatic Vertical Bus Shutter 80459-648-01
Compac 6 Branch Feeder Unit 80459-651-01
Control Station Plate Latch Pin Retrofit Kit Installation for Model 6 Low Voltage Motor Control Centers 80438-821-01
Disconnect Assembly Replacement 80439-666-01
Incoming Cable Lacing Instructions for MCCs 80459-016-02
Model 6 Motor Control Centers 80459-641-01
Non-Conductive Horizontal Bus Barrier Retrofit Kit 80459-644-01
Operator Mechanism Adjustment Procedure, K-Frame Circuit Breaker 80439-748-01
Power-Style™ QED Switchboards Connection to Motor Control Center (MCC) 80043-672-02
Quarter-Turn Latch Replacement, Model 5 or Model 6 80450-510-01
Shelf and Door Installation, Model 6 Motor Control Centers (MCCs) 80438-618-01
Trip Unit Adjustment for Powerpact M- and P-Frame Circuit Breakers in Motor Control Center Motor Starter Units 80450-980-01
trip curves
Motor Logic® Solid State Overload Relays, Class 9065 Type SS, SF, SR and ST 9065-0001