Model 6 intelligent Motor Control Centers (iMCCs)
Integrated intelligent components and device-level networks provides improved performance to enhance any process or production method.
The Model 6 iMCC integrates intelligent devices, device level networks and the industry-finest structure and bus systems for maximum flexibility to meet the widest variety of applications and industry needs. It offers a total solution package with "intelligent" components and cabling solutions.
The Model 6 iMCC reduces installation time and costs by replacing large bundles of field-control wiring with either pre-wired I/O or networking technology. Total installed cost-savings generally average 10% to 30%.
Features include:
- Lower commissioning costs
- Flexibility to choose various distributed I/O configurations
- Remote monitoring capability
- Process diagnostics that simplify maintenance by allowing users to detect and correct problems before they become critical, enhancing motor protection efforts, preventing damage and minimizing downtime
- Factory-wired I/O; each I/O point is tested prior to shipment
- Complete set of documentation provided with the MCC
Square D offers a family of Model 6 iMCC solutions. Click the links below to learn more about each option:
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| intelligent Motor Control Center brochure | 8998BR0001 |
| Water Wastewater Solutions Guide | 9510SM0901 |
Catalogs |
|
| Model 6 Motor Control Centers | 8998CT9701 |
Data Bulletins |
|
| Using Intelligent Motor Control Centers ... Intelligently | 8998DB9902 |
| Water Wastewater Specification Guide | 9510DB0702 |
| Zone Selective Interlocking (ZSI) Systems and Alternate Maintenance Setting (AMS) Switches in Electrical Distribution Systems | 0100DB1017 |
declarations |
|
| 9999DN ODVA Certificate of Compliance | |
trip curves |
|
| Motor Logic® Plus Programmable Solid State Overload Relays, Class 9065 Type SP | 9065-0002 |
| Motor Logic® Solid State Overload Relays, Class 9065 Type SS, SF, SR and ST | 9065-0001 |
