Masterpact Circuit Breaker in Model 6 Motor Control Centers

Combines the space saving, flexible Model 6 MCC platform with the feature-rich Masterpact NT and NW draw-out circuit breakers.

The Masterpact® Circuit Breaker in Model 6 Motor Control Centers (MCCs) provides unique and exclusive features by combining the space saving, flexible Model 6 MCC platform with the feature-rich Masterpact NT and NW draw-out circuit breakers.

To best meet the needs of the global market, the Masterpact Circuit Breaker features a standard depth motor control center structure, which eliminates both extra depth enclosures and associative transitional units.

The compartmentalized design of the Model 6 MCC provides a greater level of protection by preventing inadvertent access as incoming (line) connection, circuit breaker, bus (load) connections and horizontal bus are isolated from each other. The barriers between compartments also reduce the potential of objects (tools) falling onto the bus.

Full-Featured Performance
  • NEC, NEMA and UL standards adherence
  • Masterpact Circuit Breakers are listed to UL 489
  • Masterpact in Model 6 MCCs meets UL 845 specifications
  • Front and rear motor control center alignment
  • Rated for all AC voltage systems
  • High short-time withstand bus bracing rating up to 100kA
  • Front accessible compartments (includes line connections)
  • Compact footprint allowing full utilization of floor space
  • Easy access to control and communication points
  • Clearly visible circuit breaker settings and displays
  • Field-installable accessories
  • Optional arc flash versions are tested to the arc flash hazard risk category as referenced by NFPA 70E
  • Available as Transparent Ready® Web-Enabled Equipment
  • Optional Masterpact NW Remote Racking Device

Square D logo

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
intelligent Motor Control Center brochure 8998BR0001
Catalogs
Model 6 Motor Control Centers 8998CT9701
Data Bulletins
Benefits of Thermal Magnetic Circuit Breakers For Combination Starters in Low Voltage Motor Control Centers 8998DB9901
Electrical Shortz: 100% Rated Circuit Breakers in Motor Control Centers 8998DB0801
Electrical Shortz: Short-Circuit-Current Ratings of Motor Control Centers 8998DB0802
Electrical Shortz: Sizing of Motor Control Center Internal Conductors 8998DB0803
Hospital Product Application Guide 4800SM0501
PPE Recommendations—Low and Medium Voltage Equipment Operation / Maintenance 0100DB0804
Upgrade of Motor Logic® Plus or Motor Logic Plus II Solid State Overload Relay to TeSys® T Motor Management System 8998DB1004
Handouts
ACCUSINE Power Correction System in Model 6 Motor Control Centers 8998HO0103
Model 6 Low Voltage Motor Control Center High Resistance Ground Unit 8998HO0402
Model 6 Motor Control Center, COMPAC(TM) 6 Units 8998HO9503
Model 6 Motor Control Centers with PROFIBUS Communications Handout 8998HO0802
Instruction Bulletins
Alternate Maintenance Setting (AMS) Switch 80298-171-01
Automatic Vertical Bus Shutter 80459-648-01
Compac 6 Branch Feeder Unit 80459-651-01
Control Station Plate Latch Pin Retrofit Kit Installation for Model 6 Low Voltage Motor Control Centers 80438-821-01
Disconnect Assembly Replacement 80439-666-01
Incoming Cable Lacing Instructions for MCCs 80459-016-02
Model 6 Motor Control Centers 80459-641-01
Non-Conductive Horizontal Bus Barrier Retrofit Kit 80459-644-01
Operator Mechanism Adjustment Procedure, K-Frame Circuit Breaker 80439-748-01
Power-Style™ QED Switchboards Connection to Motor Control Center (MCC) 80043-672-02
Quarter-Turn Latch Replacement, Model 5 or Model 6 80450-510-01
Shelf and Door Installation, Model 6 Motor Control Centers (MCCs) 80438-618-01
Trip Unit Adjustment for Powerpact M- and P-Frame Circuit Breakers in Motor Control Center Motor Starter Units 80450-980-01
trip curves
Motor Logic® Solid State Overload Relays, Class 9065 Type SS, SF, SR and ST 9065-0001