Programmable Automation Controller (PacDrive) M
The Automation Solution for Packaging and Production Machines
PacDrive M is based upon proven logic motion technology, which unifies PLC, motion, and robotics control functionality on a single hardware platform. With its centralized system architecture, PacDrive is the ideal solution for controlling a broad range of servo-driven production and packaging machines, as well as material handling equipment and robotics, using fully integrated, IEC 61131-3-compliant program structures. More than 50,000 machines worldwide are controlled by PacDrive M.
Product support resources
- For Technical Phone Support call the CIC (Customer Information Center)
at 1-888-SquareD (888-778-2733). From the home menu, choose Option #1,
then on the following menu select Option #2. - For Logistics/Service Support call the CIC (Customer Information Center)
at 1-888-SquareD (888-778-2733). From the home menu, choose Option #3. - Click here to access the Customer Care Contact webpage.
One integrated, scalable automation platform
- PLC, motion/robotics and IT functionality, no additional and/or proprietary hardware required for the complete machine (incl. robotics)
- Scalable controller performance from 0 to 99 servo drives/ up to 30 robots
- Fully integrated Ethernet-based communication using SERCOS II
- Open system, supporting other field busses as well as TCP/IP communication
Complete automation solutions
Tools supporting the engineering process, including commissioning and diagnostics Application libraries and open source software reduce engineering times and optimize software quality Servo drives, multi/single axis solutions and integrated servo drives Brushless servo motors with high resolution absolute encoders Supports direct drives (linear/torque motors) Complete range of HMI solutions Components for motor protection, speed control, positioning solutions and I/O solutions on various field bus standards - Robotic solutions (kinematic packages, including drives, electronics and software) up to IP 65
Plug & play technology for fast commissioning and component replacement Support of modular machine design in hardware/software
Click here to find the Cross Reference equivalents for PacDrive M Products
Applications
- Simple Machine Control
- Material Handling
- Packaging
- Conveyance Lines
- Material Working
For a complete listing of documentation for this product, please consult the Technical Library.