MP Meter-Pak Meter Centers
Available in ring and ringless type with or without horn bypass.
Ring and Ringless Type Meter Centers
- Consult Local Utility for approval before installation. Available: Lever-Type Bypass MP Meter-Pak™ Meter Center meets utility requirements.
- 120/240 Vac 1 Phase 3 Wire
- Main Lugs Only - two to six meter sockets
- Enclosures are indoor/rainproof NEMA Type 3R construction
- Suitable Only for Use as Service Equipment
- Swingable mounting feet supplied at bottom of device
- Factory installed mechanical lugs, alternate lugs and NEMA/EUSERC lug landing kits available
- Surface mount, convertible to semi-flush with field installed flange kit
- Ring type devices supplied with 4-jaw meter sockets (5th jaw kits available, order separately)
- Ringless type devices supplied with 5-jaw meter socket, available with and without horn bypass
- Provisions for mounting 2-pole circuit breaker for each meter socket position (order circuit breakers separately)
- Mounting channel supplied with three through six position devices
- Combination overhead/underground feed
Related Documents and Downloads
Related Products
For a complete listing of documentation for this product, please consult the Technical Library.
Catalogs |
|
| MP Meter-Pak Meter Centers | 4141CT0701 |
Data Bulletins |
|
| Distribution Equipment Fundamentals | SD183 |
Handouts |
|
| LEVER-TYPE BYPASS MP METER-PAK METER CENTERS | 4100HO0102 |