Lever-Type Bypass MP Meter-Pak Meter Centers
The all-in-one, multi-metering solution for lever bypass applications.
The all-in-one, multi-metering solution for lever bypass applications, the Lever-Type Bypass Meter-Pak™ Meter Center is designed to meet specific utility requirements for lever bypass provisions for residential and light commercial construction projects, such as apartments, duplexes, strip malls and small office applications. Available in single phase, the meter center consists of two, three or four meter socket (plus tenant circuit breaker) positions and is rated for use as service entrance equipment only.
Features
- Hub provisions in the top endwall and service entrance knockouts in the bottom endwall accommodate either overhead or underground feed, per utility requirements.
- Unique, swing-up rain channel provides sufficient space for circuit breaker wiring out of bottom endwall and facilitates easy installation.
- Lifting handles on the main lug pull-section cover facilitate quick cover installation. Factory-installed, mechanical utility lugs provide 'ready to wire' installation.
- Factory bussing with conical spring washers on electrical connections ensures unsurpassed operational integrity.
- Lever-type bypass meter socket cleanly releases meter socket blades when bypass is engaged, reducing arcing when the meter is removed.
- 'Padlockable' breaker cover doors provide added security.
- Corrosion-resistant, stainless steel locking provisions enhance product durability and security.
For a complete listing of documentation for this product, please consult the Technical Library.
Catalogs |
|
| MP Meter-Pak Meter Centers | 4141CT0701 |
Data Bulletins |
|
| Distribution Equipment Fundamentals | SD183 |
Handouts |
|
| LEVER-TYPE BYPASS MP METER-PAK METER CENTERS | 4100HO0102 |