Individual and Horizontal Ganged Meter Sockets

For single family residential construction.

Square D individual meter sockets have provisions to feed a downstream main lug load center (with a maximum of 6 service disconnects), main breaker load center, or an individually enclosed service disconnect. 400 ampere, studs only units have provisions for mounting dual load side lugs to feed two downstream main breaker load centers or two individually enclosed disconnects.

Ringless type meter sockets
  • 10,000 RMS Symmetrical Amperes Short Circuit Current Rating (or higher with utility approval).
  • UL Listed, NEMA Type 3R enclosure.
  • Units supplied with bonded neutral.
  • Units supplied with Hub Opening in Top endwall require the use of a Bolt-On Hub, or Closing Plate.
  • Units supplied with Solid Top are for Underground Feed only
Ring type meter sockets
  • 10,000 RMS Symmetrical Amperes Short Circuit Current Rating (or higher with utility approval).
  • UL Listed, NEMA Type 3R enclosure.
  • Units supplied with bonded neutral.
  • Units supplied with Hub Opening in Top endwall require the use of a Bolt-On Hub, or Closing Plate.
Single phase ringless type horizontal ganged meter sockets
  • 10,000 RMS Symmetrical Amperes short circuit current rating (or higher with utility approval)
  • UL Listed, NEMA Type 3R enclosure
  • Supplied with ground lugs
  • Supplied with hub opening in top endwall, requires the use of a Bolt-On Hub, or Closing Plate
Square D logo

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
Schneider Electric EcoXpert Certification Program 0100BR1103
Catalogs
Residential Products Catalog 0110PL9401
Data Bulletins
The Origin, Effect, and Suppression of Harmonics in Industrial Electrical Networks 0140PD9502
Instruction Bulletins
QO Circuit Breaker Meter Mains 40271-280-02