EZ Meter-Pak Test Block Bypass Meter Centers
Improve your productivity with the industry's most versatile and installation-friendly line of multi-metering equipment.
EZ Meter-Pak® Test Block Bypass Meter-Breaker Units, which attach to a main device, are available in configurations providing one, two or three meter socket positions. All units are UL Listed for either indoor or outdoor applications. For new installations, the EZ Meter-Pak Test Block Meter-Breaker Units can be used with any EUSERC designed EZM main device, including circuit breakers, fusible switches or terminal boxes. The units can also be added to an existing EZ Meter-Pak line.
Unsurpassed Time Savings and Application Flexibility
- Exclusive Visi-Tite® nut eliminates the need for time-consuming torque readings when connecting devices.
- Unique field phase-balancing allows easy on-site changing of phase-balancing (standard on all 3 PH IN-1 PH OUT units).
- External mounting channels permits immediate installation with no disassembly or adjustment required.
- Mounting brackets swing out of the way, allowing mounting holes to be drilled without moving the device.
- Top and bottom wiring gutters allow branch circuits to exit from the top, bottom or back of the unit.
- Test bypass meter-breaker units available to feed either single or three phase loads from a three phase service.
- Single, double and three position meter-breaker units can be connected in any combination, providing a solution for any size application.
- When installed, main terminal boxes do not protrude past adjacent meter center, complying with EUSERC's required spacing around installed meters.
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Meter Centers Brochure | 4100BR9801 |
Catalogs |
|
| EZ Meter-Pak Meter Centers | 4100CT0701 |
Data Bulletins |
|
| EZ Meter-Pak Cross Reference Class 4162 | 4162PD9801 |
| Square D EZM 400 A Branch Metering Devices and DJM Tenant Circuit Breaker Settings | 4162DB0401 |
Digest Sections |
|
| EZ Meter-Pak Meter Centers | 4100PL1101 |
Handouts |
|
| EZ METER-PAK TEST BLOCK BYPASS | 4100HO0103 |
| Square D 1600A EZM Handout | 4162HO0801 |