EZ Meter-Pak Meter Centers

The most reliable and versatile line of quality multi-metering equipment for multi-unit residential and commercial construction.

For maximum flexibility on larger installations or where a main disconnect is required.

  • Visi-Tite® nuts provided for cross bus connectors
  • Circuit breaker, fusible switch, and terminal box mains from 400-1600 A maximum
  • Suitable for use as service equipment
  • 125 A, 225 A and 400 A maximum branch unit frame size available
  • Residential branches:

— Ring type, 125 A and 225 A maximum
— Ringless type with 5th jaw, 125 A and 225 A maximum
— Ringless type with 5th jaw and horn bypass, 125 A and 225 A maximum

  • Commercial branches:

— Ringless type with 5th jaw and lever bypass, 225 A and 400 A maximum
— Ringless type, 7 jaw, 225 A maximum
— Ringless type, 7 jaw with lever bypass, 225 A and 400 A maximum

Related Documents and Downloads
Related Products

Square D logo

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
Meter Centers Brochure 4100BR9801
Catalogs
EZ Meter-Pak Meter Centers 4100CT0701
Data Bulletins
EZ Meter-Pak Cross Reference Class 4162 4162PD9801
Square D EZM 400 A Branch Metering Devices and DJM Tenant Circuit Breaker Settings 4162DB0401
Digest Sections
EZ Meter-Pak Meter Centers 4100PL1101
Handouts
EZ METER-PAK TEST BLOCK BYPASS 4100HO0103
Square D 1600A EZM Handout 4162HO0801