Surgical Facility Panels
Combine several required operating room components in an economical, UL Listed package.
Square D® surgical facility panels combine several required operating room components in an economical, UL Listed package. Isolated power centers, power outlets, time clocks and controls and X-ray film viewers are grouped together in one enclosure that can be easily installed and maintained. When installed separately, these items require expensive labor and take up valuable surgical suite space.
Included as standard equipment:
- Line Isolation Monitor (LIM) Square D Iso-Gard®
- Primary main circuit breaker
- Secondary branch circuit breakers - (16) 20 A 2-pole
- Ground bar
Optional Equipment:
- 5 kVA, 7.5 kVA or 10 kVA isolation transformer
- AM/FM/Cassette stereo system
- AM/FM/CD (single or multi play) stereo system
- Twin X-ray film illuminator
- Portable X-ray film illuminator
- Portable X-ray receptacle
- Digital or dial clock and timers
- Power receptables - single, duplex or locking type "Hospital Use Only"
- Ground jacks
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Surgical Facility Panels - Isolated Power Systems for Maximum Efficiency | 4885BR9401 |
drawings |
|
| Operating Room Panel 3 And 5 KVA (Flush) Class 4810 | 3501 |
| Operating Room Panel 3 And 5 KVA (Surface) Class 4810 | 3502 |
| Operating Room Panel 7.5 And 10 KVA (Flush) Class 4810 | 3503 |
| Operating Room Panel 7.5 And 10 KVA (Surface) Class 4810 | 3504 |
Instruction Bulletins |
|
| Surgical Facility Panels | 43100-087-01 |