Iso-Gard Line Isolation Monitors
Monitors both sides of the line continuously, elminating the need for switching.
The Iso-Gard® Series D microprocessor controlled line isolation monitor (LIM) is included as standard equipment in all Square D® isolation panels.This LIM is also available as a replacement unit for older LIMs, is a direct replacement for all previous Square D LIMs, and is electrically compatible with all hospital isolated power systems.
Automatic and manual self-test and self-calibration reduces the frequency of required periodic testing.
- Digital and analog display
- Unique audible alarm that will not be confused with other equipment
- UL component recognized and CSA classified
- Microprocessor controlled circuitry for highest accuracy and stability
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Heathcare Playbook | 4800SM0601 |
Data Bulletins |
|
| Hospital Product Application Guide | 4800SM0501 |
Handouts |
|
| IPS still play an important role in safer patient care | 4800HO9502 |